Code
Live Chat
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Rollenbau
Description
CI/Q - Wheel
Bill of material
200 QK 25
ORDERNO
Article-number
200 QK 25
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
1500 kg
HW
Hub width
59 mm
FL
Fixing length
56 mm
WB
Wheel bearing
2 Ball bearings 6205 ZZ
BD
Bore diameter
25.0 mm
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura